Download document () of 20
We make what matters work*

SB1624AFB

Eaton B-Line series runway tubular, 24" height, ASTM A513 steel, 11 gauge, Tubular stringer, Flat black powder coat

General specifications

Product Name
Eaton B-line series cable runway
Catalog Number
SB1624AFB
UPC
799038228769
Product Length/Depth
119.5 in
Product Height
2 in
Product Width
24 in
Product Weight
1.05 lb
Certifications
UL Classified
Product Type
Cable runway

Product specifications

Application
Includes 1/2 x 1 steel channel welded rungs
Type
Tubular stringer
Material
Steel
Material details
ASTM A513 steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.