Download document () of 20
We make what matters work*

SB2114AFB

Eaton B-Line series runway accessories, Used to secure cable runway, Runway hold-down clamp kit, 11 gauge, A570 structural steel, Flat black powder coat

General specifications

Product Name
Eaton B-line series cable runway
Catalog Number
SB2114AFB
UPC
799038326502
Product Length/Depth
1.554 in
Product Height
1.5 in
Product Width
1.625 in
Product Weight
0.54 lb
Certifications
UL Listed
Product Type
Cable runway

Product specifications

Application
Used to secure cable runway
Type
Runway hold-down clamp kit
Material details
Flat black powder coat A570 steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.