Download document () of 20
We make what matters work*

SB7200310CFB

Eaton B-Line series wall mount cross connect frame, 30" height, 39.125" length, 39.125" width, Jumper ring provided for wire management, ASTM A569 and A36 structural steel, Black powder coat, A569andA36 Steel frame yellow zinc

General specifications

Product Name
Eaton B-Line series wall mount cross connect frame
Catalog Number
SB7200310CFB
UPC
799038181729
Product Length/Depth
39.125 in
Product Height
30 in
Product Width
39.125 in
Product Weight
14 lb
Certifications
Not Applicable
Product Type
Wall mount cross connect frame

Product specifications

Type
Wall mounted cross connect frame
Material
Steel
Application
Jumper ring provided for wire management

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.