Download document () of 20

SEC34823F2152S0G

Eaton Cooper Power series SecTER sectionalizing cabinet, Yes, Three-phase, Munsell green, 7GY3.29/1.5, Stainless steel, 30", 48", 22", Flat, Junction type: 15 kV, 2-way 200A junctions w/ U-straps, No ground rod, ground nuts (1/2-13)

General specifications

Product Name
Eaton Cooper Power series SecTER sectionalizing cabinet
Catalog Number
SEC34823F2152S0G
UPC
194006037181
Product Length/Depth
48 in
Product Height
30 in
Product Width
22 in
Product Weight
0.001 lb
Compliances
IEEE C57.12.28 Section 4
Product Type
Sectionalizing cabinet

Description

Color
Munsell green, 7GY3.29/1.5
Ground rod installed
No ground rod, ground nuts (1/2-13 threads)
Junction installed
Yes

Electrical Rating

Phases
Three-phase

Type

Enclosure type
SecTER sectionalizing cabinet
Junction type
15 kV, 2-way 200A junctions w/ U-straps
Material type
Stainless steel
Mounting plate type
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE