Download document () of 20
We make what matters work*

SEPD3

Eaton Pow-R-Xpress SERVICE ENTRANCE BARRIER KIT for PD3 Frame Breaker

General specifications

Product Name
Eaton Pow-R-Xpress barrier kit
Catalog Number
SEPD3
UPC
786687079538
Product Length/Depth
11.3 in
Product Height
5.6 in
Product Width
12.1 in
Product Weight
4.95 lb
Compliances
NEMA Compliant
Certifications
Contact Manufacturer
UL 67
Product Type
Accessory

Physical Attributes

Type
MB SERVICE ENT Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.