Knowledge Search
Download document () of 20

SF10P-BK

Eaton dimmer, No neutral required, #14 -12 AWG, Flush, 120/277 Vac, Back and side, Wire Leads, Maintained, Black, 60 Hz, LED, Flourescent, Single-pole, Three-way, Single-phase, Polycarbonate, 1200/1660W 736889

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SF10P-BK
UPC
032664736889
Product Length/Depth
2 in
Product Height
4.3 in
Product Width
2 in
Product Weight
0.233 lb
Certifications
cULus Listed
NOM
Product Type
Slide dimmer

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120/277 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
1200 W
1660 W
Wiring method
Back and side, wire leads
Mounting method
Flush
Closure type
Maintained
Load type
FLR
LED
Material
Polycarbonate
Number of ways
Three-way
Torque rating
14 lbf-inch
Color
Black
Connection type
Wire
Side
Back

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.