Knowledge Search
Download document () of 20
We make what matters work*

SGS100

Eaton standard support grip, Closed Mesh Single Eye, 9" bale, 1680 lbs break, 1.00-1.24" cord diameter, 15" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGS100
UPC
040893647111
Product Length/Depth
1.116 in
Product Height
27.491 in
Product Width
1.73 in
Product Weight
0.28 lb
Certifications
CSA Certified
Product Type
Standard support grip

Product specifications

Special features
Closed Mesh Single Eye
Type
Standard support grip
Cord diameter
1.00-1.24 in
Material
Tin-Coated Bronze
Bale length
9 in
Break strength
1680 lbs
Mesh length
15 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.