Knowledge Search
Download document () of 20

SGS150

Eaton standard support grip, Closed Mesh Single Eye, 12" bale, 1680 lbs break, 1.50-1.74" cord diameter, 18" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGS150
UPC
040893647135
Product Length/Depth
1.332 in
Product Height
34.5 in
Product Width
4.068 in
Product Weight
0.26 lb
Certifications
CSA Certified
Product Type
Standard support grip

Product specifications

Special features
Closed Mesh Single Eye
Type
Standard support grip
Cord diameter
1.50-1.74 in
Material
Tin-Coated Bronze
Bale length
12 in
Break strength
1680 lbs
Mesh length
18 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.