Knowledge Search
Download document () of 20
To be discontinued

SGS175SST

Eaton standard support grip, Closed Mesh Single Eye, 14" bale, 2640 lbs break, 1.75-1.99" cord diameter, 20" mesh length, Stainless Steel

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGS175SST
UPC
040893683416
Product Length/Depth
4.205 in
Product Height
0.534 in
Product Width
41.581 in
Product Weight
0.51 lb
Certifications
CSA Certified
Product Type
Standard support grip

Product specifications

Special features
Closed Mesh Single Eye
Type
Standard support grip
Cord diameter
1.75-1.99 in
Material
Stainless Steel
Bale length
14 in
Break strength
2640 lbs
Mesh length
20 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.