Knowledge Search
Download document () of 20

SGS300

Eaton standard support grip, Closed Mesh Single Eye, 21" bale, 5040 lbs break, 3.00-3.49" cord diameter, 26" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGS300
UPC
040893647173
Product Length/Depth
6 in
Product Height
2.164 in
Product Width
43 in
Product Weight
1.32 lb
Certifications
CSA Certified
Product Type
Standard support grip

Product specifications

Special features
Closed Mesh Single Eye
Type
Standard support grip
Cord diameter
3.00-3.49 in
Material
Tin-Coated Bronze
Bale length
21 in
Break strength
5040 lbs
Mesh length
26 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.