Knowledge Search
Download document () of 20
We make what matters work*

SGS50

Eaton standard support grip, Closed Mesh Single Eye, 7" bale, 770 lbs break, 0.50-0.62" cord diameter, 11" mesh length, Tin-Coated Bronze

General specifications

Product Name
Eaton standard support grip
Catalog Number
SGS50
UPC
040893647081
Product Length/Depth
0.581 in
Product Height
19.2 in
Product Width
1.729 in
Product Weight
0.075 lb
Certifications
CSA Certified
Product Type
Standard support grip

Product specifications

Special features
Closed Mesh Single Eye
Type
Standard support grip
Cord diameter
0.50-0.62 in
Material
Tin-Coated Bronze
Bale length
7 in
Break strength
770 lbs
Mesh length
11 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.