Eaton Crouse-Hinds series SL sealing locknut, Rigid/IMC, Malleable iron, 5"
| Product Name |
Eaton Crouse-Hinds series SL sealing locknut
|
| Catalog Number |
SL11
|
| UPC |
784564320117
|
| Product Length/Depth |
6.93 in
|
| Product Height |
1.44 in
|
| Product Width |
3.83 in
|
| Product Weight |
1.25 lb
|
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Sealing locknut
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
3
3R 4 12 |
| Conduit type |
Rigid/IMC
|
| Trade size |
5 in
|
| Material |
Malleable iron
|