Eaton Crouse-Hinds series SLB service entrance elbow, Aluminum, Gasketed, 1/2"
| Product Name |
Eaton Crouse-Hinds series SLB service entrance elbow
|
| Catalog Number |
SLB1
|
| UPC |
782274613505
|
| Product Length/Depth |
3.13 in
|
| Product Height |
1.78 in
|
| Product Width |
1.19 in
|
| Product Weight |
0.25 lb
|
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Service entrance elbow
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Trade size |
1/2"
|
| Material |
Aluminum
|
| Special features |
Gasketed
|