Download document () of 20
We make what matters work*

SNT5LP05K

Eaton molded case circuit breaker accessory shunt trip, Shunt trip, 48-60 V, NG-Frame, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT5LP05K
UPC
786678262628
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
SNT5LP05K
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
NG-frame
Voltage rating
48-60V
Frame size
Frame J-K
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.