Download document () of 20
We make what matters work*

SNT5LP14K

Eaton molded case circuit breaker accessory trip unit, Shunt trip, 220-250 Vdc or 380-440 V, NG-Frame, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
SNT5LP14K
UPC
786678262680
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
SNT5LP14K
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
NG-frame
Voltage rating
220-250 Vdc or 380-440 V
Frame size
Frame J-K
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.