Download document () of 20

SNT5LP26K

Eaton molded case circuit breaker accessory trip unit, Shunt trip, 110-125 Vdc, NG-Frame, Frame J-K

General specifications

Product Name
Eaton molded case circuit breaker accessory trip unit
Catalog Number
SNT5LP26K
UPC
786678262666
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
SNT5LP26K
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
NG-frame
Voltage rating
110-125 Vdc
Frame size
Frame J-K
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.