Download document () of 20
We make what matters work*

SNT5LT03K

Eaton molded case circuit breaker accessory shunt trip, Shunt trip, 24 Vac/dc, N-Frame, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory A50 panelboard mounting
Catalog Number
SNT5LT03K
UPC
786679027332
Product Length/Depth
5.5 in
Product Height
2.9 in
Product Width
3.3 in
Product Weight
0.45 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
SNT5LT03K
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
N-frame
Voltage rating
24 Vac/dc
Frame size
Frame J-K
Series
Series G
Mounting Method
Terminal block
Type
Shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.