Download document () of 20
Discontinued

SP2-480Y

Eaton surge protection, Surge protection device, 1200 VPR L-G, 2500 VPR L-L, 277/480 V, Four connection points, Three-phase WYE, 320 V, Ground, 277/480 V, Three-wire

General specifications

Product Name
Eaton surge protection
Catalog Number
SP2-480Y
UPC
786685886572
Product Length/Depth
4.12 in
Product Height
3.38 in
Product Width
4.06 in
Product Weight
2 lb
Warranty
2 year
Compliances
ISO 9001
Certifications
UL 1449

Product specifications

Voltage rating
1200 VPR L-G, 2500 VPR L-L
Connection
Four connection points
Phase
Three-phase wye
Neutral and grounding options
Ground
Nominal voltage
277/480 V
Number of wires
3
Voltage - max
320 V
Type
Surge protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com