Knowledge Search
Download document () of 20

SPCSW

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Spray Paint,Spray paint, sandlewood,CH,0.75 in,CH loadcenters

General specifications

Product Name
Eaton spray paint
Catalog Number
SPCSW
UPC
782113098784
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Type
Spray paint
Used with
Ch loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.