Knowledge Search
Download document () of 20
We make what matters work*

SPECIAL1651

Eaton Series C complete molded case circuit breaker, K-frame, KDB, Non-interchangeable thermal-magnetic trip, Two-pole, 400A, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, 2A-2B rear w/48 in right pigtail, 120 Vac or 37.5 Vdc w/ left pigtail

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
SPECIAL1651
UPC
786685584140
Product Length/Depth
12.6 in
Product Height
6.3 in
Product Width
6.9 in
Product Weight
11 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
400 A
Trip Type
Non-interchangeable thermal-magnetic
Circuit breaker type
KDB
Circuit breaker frame type
Complete breaker
Auxiliary switch
2A-2B rear with 48 in right pigtail
Shunt trip
120V
Frame
K
Mounting hardware
Imperial
Interrupt rating
65 kAIC at 240 Vac
35 kAIC at 480 Vac
Number of poles
Two-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.