Knowledge Search
Download document () of 20
We make what matters work*

SPECIAL609

Eaton Series C complete molded case circuit breaker, J-frame, FWC, Adj. thermal, adj. magnetic trip, Three-pole, 160A, 690 Vac, 100 kAIC at 415 Vac, 1A-1B rear w/right pigtail, 48-127 Vac or 48-60 Vdc rear w/ left pigtail, 400 Hz, Feed-thru

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
SPECIAL609
UPC
782116109579
Product Length/Depth
4.06 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
0.01 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
160 A
Voltage rating
690 V AC
Trip Type
Adjustable thermal, adjustable magnetic
Circuit breaker type
FWC
Circuit breaker frame type
Complete breaker
Auxiliary switch
1A-1B rear with right pigtail
Shunt trip
48-127 Vac or 48-60 Vdc left pigtail rear
Frame
J
Calibration
400 Hz
Interrupt rating
100 kAIC at 415 Vac
Connection
Feed-through
Number of poles
Three-pole
Type
Complete breaker

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.