Knowledge Search
Download document () of 20
We make what matters work*

SPK040

Eaton Managed PDU, Gigabit Network Replacement Module for G4 Series Rack PDU

General specifications

Product Name
Eaton managed PDU
Catalog Number
SPK040
UPC
786689884123
Product Length/Depth
1.85 in
Product Height
7.5 in
Product Width
2.5 in
Product Weight
1 lb
Certifications
UL 2900-1
Global Catalog
SPK040
Product Type
Managed PDU

Export product specification

Installation instructions

Software, firmware, and applications

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.