Same format part as our current SRCOLOKIT42U and SRCOLOKIT48U except designed specifically for our 42U DEEP racks. Specifically SR42UBDP.
| Product Name |
Eaton Tripp Lite series SmartRack colocation kit
|
| Catalog Number |
SRCOLOKIT42UDP
|
| UPC |
037332277015
|
| Product Length/Depth |
11.81 in
|
| Product Height |
24.21 in
|
| Product Width |
47.24 in
|
| Product Weight |
121 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Color |
Black
|
| Material |
Cold rolled steel with powder-coated finish
|
| System Requirements |
Compatible with Eaton 42U deep rack enclosures, including SR42UBDP
|
| Product Features |
Assembly Required
|
| Product Highlights |
Allows 2 different users to occupy their own half of a 42U deep rack enclosure
Each half has its own unique combination lock to prevent unauthorized access 46 in. depth designed to accommodate servers and other larger equipment Includes divider panel, doors, roof panel and all necessary mounting hardware Compatible with Eaton’s 42U deep rack enclosures, including SR42UBDP |
Support from Eaton