Same format part as our current SRCOLOKIT42U and SRCOLOKIT48U except parts will be designed to fit 45U rack.
| Product Name |
Eaton Tripp Lite series SmartRack colocation kit
|
| Catalog Number |
SRCOLOKIT45U
|
| UPC |
037332277008
|
| Product Length/Depth |
11.81 in
|
| Product Height |
24.21 in
|
| Product Width |
41.34 in
|
| Product Weight |
123 lb
|
| Compliances |
RoHS
EIA-310-E |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
|
| Color |
Black
|
| Material |
Cold rolled steel with powder-coated finish
|
| System Requirements |
Compatible with Eaton 45U rack enclosures, including SR45UB
|
| Product Features |
Assembly Required
|
| Product Highlights |
Allows 2 different users to occupy their own half of a 45U rack enclosure
Each half has its own unique combination lock to prevent unauthorized access Includes divider panel, doors, roof panel and all necessary mounting hardware Compatible with Eaton’s 45U rack enclosures, including SR45UB |
Support from Eaton