Download document () of 20
We make what matters work*

SRCOMBO4SFIC

SRCOMBO4SFIC

  • SFIC core allows fast and convenient rekeying when access requirements change
  • Secure locking lets facility and IT managers closely guard access to enclosure
  • Replacement door lock fits SmartRack® floor-standing enclosures with door handles
  • 4-digit combination lock provides more security than standard 3-digit combo locks
  • Includes temporary SFIC core, mounting hardware and 2 keys specific to this model

General specifications

Product Name
Eaton Tripp Lite series SmartRack replacement lock
Catalog Number
SRCOMBO4SFIC
UPC
037332288950
Product Length/Depth
1.34 in
Product Height
6.3 in
Product Width
1.42 in
Product Weight
0.4 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRCOMBO4SFIC
Product Type
Accessory

Product specifications

Accessory Class
Accessory/spare part type
Handle kit
System Requirements
SmartRack floor-standing enclosure with front and/or rear door handles

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.