Eaton Crouse-Hinds series Myers drain plug, Aluminum, 1/2", For threaded openings
| Product Name |
Eaton Crouse-Hinds series Myers drain plug
|
| Catalog Number |
STAC 1CD
|
| UPC |
784731102911
|
| Product Length/Depth |
3.6 in
|
| Product Height |
0.74 in
|
| Product Width |
1.15 in
|
| Product Weight |
0.02 lb
|
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Drain plug
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Trade size |
1/2"
|
| Material |
Aluminum
|
| Special features |
For threaded openings
|