Knowledge Search
Download document () of 20
We make what matters work*

STC7W

Eaton Sectional wallplate, Center piece, White, Single receptacle 1.40" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton sectional wallplate
Catalog Number
STC7W
UPC
032664578489
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.04 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Sectional wallplate

Product specifications

Special features
Center piece
Type
Wallplate
Cutout
Single receptacle 1.40" Hole
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.