Knowledge Search
Download document () of 20
We make what matters work*

STC8W

Eaton Sectional wallplate, Center piece, White, Duplex receptacle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton sectional wallplate
Catalog Number
STC8W
UPC
032664578526
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.038 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Sectional wallplate

Product specifications

Special features
Center piece
Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.