Knowledge Search
Download document () of 20

STE1V

Eaton Sectional wallplate, End piece, Ivory, Toggle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton sectional wallplate
Catalog Number
STE1V
UPC
032664578458
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.054 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed
Product Type
Sectional wallplate

Product specifications

Special features
End piece
Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
Ivory
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.