Download document () of 20

T4XDLSSM

Eaton B-Line series lock latch and handle, NEMA 4X, Stainless steel, Type 4x quarter-turn enclosure latch, JIC, Locks, latches, inserts, and handles locks, latches and inserts, Type 4X-small slotted latch-stainless steel

General specifications

Product Name
Eaton B-Line series lock latch and handle
Catalog Number
T4XDLSSM
UPC
799038477655
Product Length/Depth
1.5 in
Product Height
0.75 in
Product Width
1.25 in
Product Weight
0.069 lb
Compliances
Not Applicable
Certifications
UL Listed
Product Type
Lock latch and handle

Material/finish

Material
Stainless steel

Model

Product Category
Locks, latches, inserts, & handles locks, latches & inserts
Type
Type 4x quarter-turn enclosure latch

Standards

Degree of protection
NEMA 4X

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.