Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, T shape, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
T58SS
|
| UPC |
662276160347
|
| Product Length/Depth |
10.19 in
|
| Product Height |
2.8 in
|
| Product Width |
3.8 in
|
| Product Weight |
5.84 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18.1-04 |
| Product Type |
Conduit body, cover and gasket
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
T
|
| Trade size |
1-1/2"
|
| Material |
Stainless steel
|