Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, T shape, 2"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
T68SS
|
| UPC |
662276160354
|
| Product Length/Depth |
12.36 in
|
| Product Height |
3.56 in
|
| Product Width |
4.93 in
|
| Product Weight |
1 lb
|
| Product Type |
Conduit body, cover and gasket
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
T
|
| Trade size |
2"
|
| Material |
Stainless steel
|