Knowledge Search
Download document () of 20
Discontinued

TAL06P2-C5

Eaton toggle dimmer, All-load toggle w/ preset, Flush, 120V, Wire leads, Maintained, Black, Gray, White, Indoor, 58 Hz, INC/HAL, MLV, LED, CFL, FLR, ELV, 1-pole, 3-way, 1-phase, Polycarbonate, 600W (INC/HAL, VLV, MLV), 300W (LED,CFL,FLR)

General specifications

Product Name
Eaton toggle dimmer
Catalog Number
TAL06P2-C5
UPC
032664749032
Product Length/Depth
2.756 in
Product Height
4.331 in
Product Width
1.969 in
Product Weight
0.264 lb
Certifications
NOM
cULus Listed
UL Listed
Product Type
Toggle dimmer

Product specifications

Frequency rating
58 Hz
Wattage
600 W (INC/HAL, VLV, MLV), 300 W (LED, CFL, FLR)
Torque rating
14 lbf-inch
Special features
All-load toggle with preset
Type
Dimmer
Voltage rating
120 V
Number of poles
Single-pole
Phase
Single-phase
Wiring method
Wire leads
Environmental conditions
Indoor
Mounting method
Flush
Closure type
Maintained
Load type
INC
CFL
ELV
HAL
MLV
FLR
LED
Material
Polycarbonate
Number of ways
Three-way
Actuator
Toggle
Color
Gray
Black
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.