Knowledge Search
Download document () of 20

TC254

Eaton strain relief dust tight grip, 0.52-0.73" cord diameter, 3/4" fitting, NPT thread

General specifications

Product Name
Eaton strain relief dust tight grip
Catalog Number
TC254
UPC
040893646466
Product Length/Depth
0.325 in
Product Height
9.449 in
Product Width
1.363 in
Product Weight
0.085 lb
Certifications
CSA Certified
Product Type
Strain relief dust tight grip

Product specifications

Type
Strain relief dust tight grip
Cord diameter
0.52-0.73 in
Fitting size
3/4 in
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.