Knowledge Search
Download document () of 20
We make what matters work*

TCD

Eaton CH 3/4-inch Loadcenters and Breakers Accessories - Circuit Directory,Circuit directory,CH,0.75 in,Used with CH 3/4 in Loadcenters

General specifications

Product Name
Eaton circuit directory
Catalog Number
TCD
UPC
782113099019
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Certifications
Contact Manufacturer
Catalog Notes
Adhesive backed
Product Type
Accessory

Product specifications

Special features
Used with CH 3/4 in Loadcenters
Type
Circuit directory
Main circuit breaker
CH
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.