Knowledge Search
Download document () of 20
We make what matters work*

TDL

Eaton door lock, CH Replacement Part Loadcenter Accessory, 0.75 in, Used with 3/4 in Loadcenters

General specifications

Product Name
Eaton door lock
Catalog Number
TDL
UPC
782113099040
Product Length/Depth
5 in
Product Height
0.4 in
Product Width
4 in
Product Weight
0.1 lb
Warranty
1 year
Certifications
Contact Manufacturer
Catalog Notes
12-42 circuits
Product Type
Accessory

Product specifications

Special features
Used with CH 3/4 in Loadcenters
Type
Door lock
Main circuit breaker
CH
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.