Knowledge Search
Download document () of 20

TIMCB3/0

Eaton CH,BR,BRH,BRHH,BRX,BAB Rubber Boot Kit,Boot Kit,Black,CH, BR, BRH, BRHH, BRX, BAB type breaker

General specifications

Product Name
Eaton terminal insulator kit
Catalog Number
TIMCB3/0
UPC
786676037105
Product Length/Depth
5 in
Product Height
1 in
Product Width
5 in
Product Weight
0.02 lb
Warranty
1 year
Certifications
UL 67
Product Type
Accessory

Product specifications

Type
Terminal insulator kit
Used with
CH, BR, BRH, BRHH, BRX, BAB type breaker
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.