Download document () of 20
We make what matters work*

TLM609SA

Protect It! 6-Outlet Industrial Safety Surge Protector, 9 ft. Cord, 1500 Joules, Cord Wrap, Hang Holes

Industrial-Grade Surge Protector Safeguards Your Sensitive Electronics
Ideal for your factory floors, basements, garages, warehouses, automotive plants and other industrial facilities, this 120V safety surge protector features a surge suppression rating of 1500 joules to defend your sensitive components against power surges and spikes.

6 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your air compressor, power tools, work lights, pumps and other electronics into 6 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Safety covers are included to shield unused outlets from dust and other debris.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
The surge suppressor filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features
The lighted on/off switch with integrated circuit breaker provides one-touch control over connected equipment. An LED lets you know when your connected devices are properly protected. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The housing’s high-visibility, OSHA-compliant yellow finish alerts you to potentially hazardous situations.

Mounting and Cable Management Made Easy

Integrated keyhole slots on the bottom panel allow for secure mounting on walls, under desks or along workbenches, reducing trip hazards and keeping workspaces tidy. A 9 Foot grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLM609SA
UPC
037332140098
Product Length/Depth
1.61 in
Product Height
15.97 in
Product Width
3.07 in
Product Weight
2.71 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL 1449
UL Listed
Global Catalog
TLM609SA
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position lighted on/off power switch
Voltage Compatibility (VAC)
120
Wire Gauge (AWG)
14 AWG
Circuit breaker
15
Frequency rating
60 Hz
Connected Equipment Insurance (U.S., Canada and Puerto Rico)
$50,000 Ultimate Lifetime Insurance
Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Phone
  • Projector
  • Tablet
  • Video Game System
Diagnostic LED Details
1 green "protected" LED confirms surge suppression is present
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
Combo power switch and circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
209.55 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
9 Foot
Power Cord Color
Yellow
Housing Color
Black
Yellow
Yellow and Black
Outlet Orientation
1 single row of 6
Outlet Spacing
Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
4 safety covers
Owner's manual
TLM609SA Safety Surge Suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
Cord Wrap with Hang Holes
Diagnostic LED(s)
UL Certified
Mounting Holes or Slots
Automatic Shut-Off
Metal Case
Integrated Cord Clip
Product Highlights
6 outlets (including transformer outlets and 4 safety covers)
Cord wrap with hang holes
1500 joule rating
Lifetime limited warranty (Worldwide)
$50,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
9 ft. cord
Rugged metal case
Plug Color
White
AC Suppression Joule Rating
1500
Output Capacity (Watts)
1800
AC Suppression Response Time
< 1 ns
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
60000
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.