Download document () of 20
We make what matters work*

TLP118DBNET

Protect It! 11-Outlet Surge Protector - 5-15R Outlets, 4200 Joules, Phone/Modem/Coax/Ethernet Protection, 8 ft. (2.4 m) Braided Cord, Black

11-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 4200 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 11 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP118DBNET
UPC
037332294067
Product Length/Depth
13 in
Product Height
1.42 in
Product Width
4.8 in
Product Weight
1.2 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449
Global Catalog
TLP118DBNET
Product Type
Surge protector

Product specifications

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
11
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
two rows of 11 outlets total
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP118DBNET 11-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Telephone/DSL Protection
Mounting Holes or Slots
Network (Ethernet) Protection
Cable (Coax) Protection
Diagnostic LED(s)
UL Certified
Product Highlights
Lifetime limited warranty (Worldwide)
USB ports share 4A for fast charging of phones, tablets and other mobile devices
11 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
4200 joules protect your valuable electronics against dangerous surges and spikes
8 ft. braided input cord with NEMA 5-15P plug connects to compatible AC wall outlet
On/off switch with circuit breaker allows one-touch control over connected equipment
Plug Color
White
AC Suppression Joule Rating
4200
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
4200
Operating Humidity Range
20% to 85% RH
Total Outlets
11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.