Download document () of 20
We make what matters work*

TLP12POAM

Small Popup 1AC/2USB/Push Open Lid/AM Protection; product will be black and silver (TLP12POAM)

1-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1000 joules to defend your valuable electronic components against power surges and spikes. The 10 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 1 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP12POAM
Product Length/Depth
2.98 in
Product Height
3.35 in
Product Width
3.54 in
Product Weight
1.54 lb
Compliances
RoHS
Certifications
CSA Std. C22.2
UL Listed
cUL Listed
Global Catalog
TLP12POAM
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
12
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
4.2A
Total Charging Watts
12
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
EMI / RFI Filtering
Yes
Input Plug Features
Right Angle
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
UL1449 Let Through Rating
300300300
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
10 Foot
Power Cord Color
Black
Housing Color
Black
Material
Plastic
Mounting Details
Fits 3.15-inch (80mm) standard desktop grommet hole
Mounting Location
Desktop
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP12POAM 1-Outlet Pop-Up Power and Charging Dock
Owner's manual
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
USB Charging
UL Certified
Desktop Grommet Compatible
Right-Angle Plug
Antimicrobial
Product Highlights
1000 joules protect your valuable electronics against dangerous surges and spikes
Pushes down out of the way flush with desktop surface when not in use
2 USB-A ports share 4.2A for fast charging of phones and other mobile devices
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
NEMA 5-15R outlet distributes AC power to connected home/office equipment
Charging Port Type
USB A (FEMALE)
Plug Color
Black
AC Suppression Joule Rating
1000
AC Suppression Response Time
< 1ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Total Outlets
1

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.