Download document () of 20

TLP206USB

2-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 6 ft. Cord, 5-15P Plug, 450 Joules, Black

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP206USB
UPC
037332258687
Product Length/Depth
1 in
Product Height
6.2 in
Product Width
1.6 in
Product Weight
0.62 lb
Compliances
RoHS
FCC Part 68
Certifications
UL 497A
UL 1449
UL Listed
CSA Std. C22.2
NOM
cUL Listed
CSA C22.2.
Global Catalog
TLP206USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
800800800
Input Cord Details
SPT-2-B
Input Cord Gauge (AWG)
16
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 2 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15/20R
Package Contents
Owner’s manual
TLP206USB 2-Outlet Surge Protector, Black
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
USB Charging
Diagnostic LED(s)
UL Certified
Product Highlights
450 joules protect your valuable electronics against dangerous surges and spikes
Right-angle NEMA 5-15P plug with 6 ft. cord allows connection in tight spaces
2 USB ports share 2.1A for fast charging of phones, tablets and other mobile devices
Green LED assures you at a glance that your valuable electronics are protected
2 NEMA 5-15R outlets for powering a computer, router or other electronic devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
Application
  • Protect a computer, router or other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge a smartphone and tablet without taking up available AC outlets
AC Suppression Joule Rating
450
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Cord Gauge Type
16 gauge
Operating Humidity Range
20% to 85% RH
Total Outlets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.