Download document () of 20
We make what matters work*

TLP26PD30WCAM

PD30W SURGE 2AC/3USB/6FT BRAIDED CORD/AM (TLP26PD30WCAM)

2-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 300 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 2 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This {VoltageCompatibilityVAC} V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP26PD30WCAM
Product Length/Depth
1.18 in
Product Height
4.17 in
Product Width
4.17 in
Product Weight
0.77 lb
Compliances
RoHS
FCC Class B
Certifications
ICES
CSA Std. C22.2
UL Listed
Global Catalog
TLP26PD30WCAM
Product Type
Surge protector

Product specifications

Surge Style
DK - DISK
Wire Gauge (AWG)
16
Circuit breaker
15
Frequency rating
60 Hz
Charging Ports Details
  • 2 x USB-A (2.4A) charging ports for Phones, laptops, and other devices
  • 1 x USB-C 3A PD Chargng Port for fast charging
Number of Charging Ports
3
Total Charging Watts
30
Device Compatibility
  • Laptop
  • Phone
  • Tablet
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Input Plug Features
Right Angle
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
WHITE
Recommended Electrical Service
120V
Transformer Accommodation
Transformer Accommodation
Cord Length
6 Foot
Power Cord Color
White
Housing Color
White
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP26PD30WCAM 2-Outlet Surge Protector
Owner's manual
Charging Ports / Amps
(1) 3A / 2A / 1.5A
4.8A
3A / 2A / 1.5A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
Rubber Feet
UL Certified
Antimicrobial
USB Charging
Product Highlights
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
2 USB-A ports share 4.8A for fast charging of phones, tablets and other mobile devices
300 joules protect your valuable electronics against dangerous surges and spikes
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
2 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
USB-C PD 3.0 charging port delivers 18W of charging power for laptops
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
300
AC Suppression Response Time
< 1ns
Charging Amps per Port
  • 3A / 2A / 1.5A
  • 4.8A
Cord Gauge Type
16 gauge
Total Outlets
2

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.