PD57W SURGE 2AC/3USB/8FT BRAIDED CORD/AM (TLP28PD57WCAM)
2-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 300 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.
Reliable Outlets Accept a Wide Range of Electronic Devices
Plug your electronics into 2 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Safety Features Help Maintain Your Equipment’s Well-Being
An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.
| Product Name |
Eaton Tripp Lite series Safe-IT surge protector
|
| Catalog Number |
TLP28PD57WCAM
|
| Product Length/Depth |
1.18 in
|
| Product Height |
4.17 in
|
| Product Width |
4.17 in
|
| Product Weight |
0.79 lb
|
| Compliances |
RoHS
FCC Class B |
| Certifications |
ICES
CSA Std. C22.2 UL Listed |
| Global Catalog |
TLP28PD57WCAM
|
| Product Type |
Surge protector
|
| Surge Style |
DK - DISK
|
| Voltage Compatibility (VAC) |
120
|
| Circuit breaker |
15
|
| Frequency rating |
60 Hz
|
| Charging Ports Details |
|
| Number of Charging Ports |
3
|
| Total Charging Watts |
57
|
| Device Compatibility |
|
| EMI / RFI Filtering |
Yes
|
| Immunity |
Conforms to IEE 587/ANSI C62.41
|
| Protection Modes |
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
|
| Receptacle Color |
WHITE
|
| Recommended Electrical Service |
120V
|
| Transformer Accommodation |
Transformer Accommodation
|
| Cord Length |
6 Foot
|
| Power Cord Color |
White
|
| Housing Color |
White
|
| Material |
Plastic
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Package Contents |
Owner's manual
TLP28PD57WCAM 2-Outlet Surge Protector |
| Charging Ports / Amps |
(1) 3A / 2A / 1.5A
4.8A 3A / 2A / 1.5A |
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
120V AC |
| Product Features |
Right-Angle Plug
Antimicrobial USB Charging UL Certified |
| Product Highlights |
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
2 USB-A ports share 4.8A for fast charging of phones, tablets and other mobile devices 300 joules protect your valuable electronics against dangerous surges and spikes Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew Lifetime limited warranty (Worldwide) 2 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers USB-C PD 3.0 charging port delivers 45W of charging power for laptops |
| Charging Port Type |
USB A (FEMALE)
|
| Plug Color |
White
|
| AC Suppression Joule Rating |
300
|
| AC Suppression Response Time |
< 1ns
|
| Charging Amps per Port |
|
| Cord Gauge Type |
16 gauge
|
| Total Outlets |
2
|
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.