Download document () of 20
We make what matters work*

TLP38UAM

Safe-IT 3-Outlet Spherical Surge Protector, 5-15R Outlets, 4 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 540 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 3 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP38UAM
UPC
037332265784
Product Length/Depth
3.32 in
Product Height
3.59 in
Product Width
3.56 in
Product Weight
1.25 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
UL Listed
Global Catalog
TLP38UAM
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
BL - BALL
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Charging Ports Details
  • 2 x USB-A (2.4A) charging ports for iPhones and iPads
  • 2 x USB-A (2.4A) charging ports for Android and other devices
Number of Charging Ports
4
Total Charging Amps
4.8A
Total Charging Watts
24
Device Compatibility
  • Phone
  • Tablet
Diagnostic LED Details
1 Green LED - Protection
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
UL1449 Let Through Rating
500
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Light gray
Material
Plastic
Mounting Details
Keyhole mounting slots in base
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP38UAM 3-Outlet Surge Protector Ball
Charging Ports / Amps
4.8A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
USB Charging
Diagnostic LED(s)
UL Certified
Automatic Shut-Off
Product Highlights
540 joules protect your valuable electronics against dangerous surges and spikes
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
3 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
4 USB ports share 4.8A for fast charging of phones, tablets and other mobile devices
$10,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Ball shape takes up little room on your conference table and easily packs away for travel
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
540
Charging Ports
2.4A Quick Charge
AC Suppression Response Time
< 1 ns
Charging Amps per Port
4.8A
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
10% to 90% RH
Total Outlets
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.