Download document () of 20
We make what matters work*

TLP4BK

Protect It! Surge Protector with 4 Side-Mounted Outlets , Direct Plug-In, 720 Joules

4-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this 120V surge protector features a surge suppression rating of 720 joules to defend your valuable electronic components against power surges and spikes. It plugs directly into a wall outlet, avoiding annoying cord clutter. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged.

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your computer, printer, wireless router, desk lamp and other home/office electronics into 4 NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP4BK
UPC
037332138392
Product Length/Depth
1.6 in
Product Height
5 in
Product Width
2.2 in
Product Weight
0.264 lb
Compliances
RoHS
Certifications
UL 1449
UL Listed
cUL Listed
Global Catalog
TLP4BK
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Cord Length
0 Foot
Input Cord Length Details
Direct plug-in
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Side-mounted
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP4BK Surge Suppressor
Instruction manual with warranty information
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Automatic Shut-Off
Diagnostic LED(s)
Product Highlights
4 side-mounted outlets (including 2 transformer-friendly outlets)
Direct plug-in design
720 joule rating
Diagnostic LEDs
Plug Color
White
AC Suppression Joule Rating
720
AC Suppression Response Time
< 1 ns
Operating Humidity Range
10% to 90% RH
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.