Download document () of 20
We make what matters work*

TLP606RNET

Protect It! Surge Protector with 6 Outlets (2-fixed, 4-rotatable), 6 ft. (1.83 m) Cord, 1440 Joules, Tel/Modem/Coax Protection

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1440 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP606RNET
UPC
037332178244
Product Length/Depth
4.72 in
Product Height
2.2 in
Product Width
5.91 in
Product Weight
1.54 lb
Compliances
RoHS
Certifications
NOM
CSA Std. C22.2
cUL Listed
UL 1449
UL 497A
UL Listed
Global Catalog
TLP606RNET
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
EMI / RFI Filtering
150 kHz to 100 mHz
Input Plug Features
Right Angle (90D)
Network Compatibility
100 Mbps (Fast Ethernet)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400, 500, 500
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Rotatable
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP606RNET 6-Outlet Surge Protector, Black
Ethernet network cable, 6 ft.
Gold coaxial cable, 6 ft. (1.8 m)
Telephone cable, 6 ft.
Owner's manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Cable (Coax) Protection
Diagnostic LED(s)
Rotatable Outlets
UL Certified
Network (Ethernet) Protection
Telephone/DSL Protection
Automatic Shut-Off
Right-Angle Plug
Product Highlights
High-impact plastic housing stands up in demanding home or office environments
Easy-to-see LEDs show at a glance that your equipment is protected and grounded
1440 joules protect your valuable electronics against dangerous surges and spikes
6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Automatic shutoff prevents equipment damage if protection circuit is incapacitated
Plug Color
White
Blue
AC Suppression Joule Rating
1440
AC Suppression Response Time
< 1 ns
Cable (Coax) Protection Details
1 line
Cord Color
Black
Cord Gauge Type
  • 14 gauge
  • SJT
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.