Download document () of 20
We make what matters work*

TLP608DMUAM

Safe-IT 6-Outlet Surge Protector, 2 USB Charging Ports, 8 ft. Cord, 5-15P Plug, 2100 Joules, Antimicrobial Protection, Black

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 2100 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP608DMUAM
UPC
037332263605
Product Length/Depth
2.87 in
Product Height
2.89 in
Product Width
13.6 in
Product Weight
1.5 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL 1449
UL Listed
cUL Listed
NOM
Global Catalog
TLP608DMUAM
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Amps
2.4A
Total Charging Watts
12
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status, grounded (red) status
EMI / RFI Filtering
Yes
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Cord Length
8 Foot
Power Cord Color
Black/gray braided cord
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Color
Black
Output Receptacles
5-15R
Package Contents
Owner's manual
TLP608DMUAM 6-Outlet Surge Protector, Black
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Built-in Desk Clamp
Antimicrobial
UL Certified
USB Charging
Automatic Shut-Off
Product Highlights
$40,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Lifetime limited warranty (Worldwide)
6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
8 ft. braided input cord allows flexibility in placing devices away from wall outlet
2100 joules protect your valuable electronics against dangerous surges and spikes
Clamp attaches to desk, workbench or most hard surfaces. Clamp adjust from .39 to 1.38"
USB-A ports share 2.4A for fast charging of phones and other mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Protect computers, peripherals, home theater equipment and other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Clamp to desk, workbench or almost any hard surface.  Clamp adjusts from .39 to 1.38"
  • Charge smartphones, tablets or other USB devices via USB ports
AC Suppression Joule Rating
2100
AC Suppression Response Time
< 1 ns
Charging Amps per Port
2.4A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.