Download document () of 20

TLP615B

Protect It! 6-Outlet Surge Protector, 15 ft. Cord, 790 Joules, Black Housing

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP615B
UPC
037332189820
Product Length/Depth
1.23 in
Product Height
10.8 in
Product Width
1.85 in
Product Weight
1.6 lb
Compliances
RoHS
Certifications
cUL Listed
CSA Std. C22.2
UL Listed
UL 1449
CSA C22.2.
Global Catalog
TLP615B
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Up to 20 dB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
15 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP615B Protect It! 6-Outlet Surge Protector, Black Housing
Owner’s manual
TLP615B Protect It 6-Outlet Surge Protector, Black Housing
Input Nominal Voltage
120 VAC
120V AC
Product Features
Mounting Holes or Slots
Automatic Shut-Off
Diagnostic LED(s)
UL Certified
Product Highlights
15A resettable circuit breaker prevents dangerous overloads
6 NEMA 5-15R outlets, including one for bulky transformers
15 ft. AC power cord reaches distant outlets
Surge suppression rating of 790 joules
Filters out threatening EMI/RFI line noise
Plug Color
Blue
White
AC Suppression Joule Rating
790
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
35500
Operating Humidity Range
20% to 85% RH
Total outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.