Download document () of 20
We make what matters work*

TLP63B

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, 600 Joules, 3 ft. (0.9 m) Cord, Black

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 600 joules to defend your valuable electronic components against power surges and spikes. The 3 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP63B
UPC
037332291059
Product Length/Depth
1.3 in
Product Height
11.024 in
Product Width
1.85 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
UL Listed
CSA Std. C22.2
UL 1449
CSA C22.2.
Global Catalog
TLP63B
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
3 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
Owner’s manual
TLP63B 6-Outlet Surge Protector
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Rear keyhole slots allow optional wall or desk mounting for convenient access
3 ft. input cord with NEMA 5-15P plug connects to compatible AC wall outlet
600 joules protect your valuable electronics against dangerous surges and spikes
On/off switch with circuit breaker allows one-touch control over connected equipment
Lifetime limited warranty (Worldwide)
$10,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Plug Color
White
AC Suppression Joule Rating
600
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.