Download document () of 20
We make what matters work*

TLP66USB

5-Outlet Surge Protector Tower, 3x USB Ports (3.1A Shared), 6 ft. Cord, 5-15P Plug, 1200 Joules, White

5-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1200 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 5 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This {VoltageCompatibilityVAC} V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP66USB
UPC
037332260321
Product Length/Depth
7.08 in
Product Height
2 in
Product Width
7.08 in
Product Weight
0.0001 lb
Warranty
Limited lifetime
Compliances
FCC Part 68
RoHS
Certifications
UL 497A
UL 1449
UL Listed
NOM
CSA Std. C22.2
CSA C22.2.
Global Catalog
TLP66USB
Product Type
Surge protector

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
TW - TOWER
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
4
Total Charging Watts
15.5
Device Compatibility
  • Amazon Kindle
  • Laptop
  • Phone
  • Tablet
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Storage Temperature Range
5° to 104°F (-15° to 40°C)
UL1449 Let Through Rating
700700700
Input Cord Details
SJT-B
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Gray and White Braided Cord
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP66USB 5-Outlet Surge Protector Tower, White
Owner's manual
Charging Ports / Amps
3.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
UL Certified
Mounting Holes or Slots
USB Charging
Diagnostic LED(s)
Product Highlights
$7,500 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
5 NEMA 5-15R outlets spaced widely apart to accommodate bulky transformers
1200 joules protect your valuable electronics against dangerous surges and spikes
Lifetime limited warranty (Worldwide)
Right-angle NEMA 5-15P plug with braided 6 ft. cord allows connection in tight spaces
3 USB ports share 3.1A for fast charging of phones, tablets and other mobile devices
Ideal for conference tables, home offices and other areas with multiple mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
Application
  • Ensure critical devices, such as laptops and tablets, stay fully powered and charged during important conferences and meetings
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge a smartphone and tablet without taking up available AC outlets
AC Suppression Joule Rating
1200
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.1A
Charging Form Factor
Tower
Maximum Surge Amps
1200
Operating Humidity Range
20% to 85% RH
Total Outlets
5

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.